Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HLT-80 |
HLT-100 |
HLT-110 |
HLT-125 |
HLT-160 |
HLT-180 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Number of flutes (P) | JAN Code | |
---|---|---|---|---|---|---|---|
47.54 € | 1 | 9 Days | 80 | 14 | 4986362480079 | ||
50.34 € | 1 | 9 Days | 100 | 20 | 4986362480086 | ||
52.19 € | 1 | 9 Days | 110 | 20 | 4986362480093 | ||
55.93 € | 1 | Available | 11 Days | 125 | 22 | 4986362480116 | |
61.53 € | 1 | 9 Days | 160 | 28 | 4986362480123 | ||
65.27 € | 1 | 9 Days | 180 | 32 | 4986362480130 |
Loading...
work material | Building Material | Blade thickness(mm) | 2 | Internal Diameter(mm) | 20 |
---|---|---|---|---|---|
Application | For cutting hard ceramic sidings, slate, gypsum boards, wooded boards, calcium silicate boards, etc. | Motor for use | Dust-proof cutter, Dust collection circular saw | work material | Wooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials |
Configure
Basic Attributes
Outer Diameter(mm)
Number of flutes(P)
JAN Code
Type
Filter by standard shipping days
Optional Attributes