Bell Rubber

Bell Rubber
  • Promotional pricing
This industrial rubber grindstone consists of elastic rubber blended with a ceramic abrasive grain. It is for manual work, so use it in the same manner as an eraser.

[Features]
· Easy operation: It can be used with an eraser touch.
· Fast work: Cuts so well you won't believe it.
· Easy molding: Cutting out to the desired shape can be done using a box cutter or similar.
· Straight hairlines can be added using a ruler, etc.
· Its power becomes apparent during manual labor.
· It can be used for various purposes as you please.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BRU80

 

Part Number
BRU80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.98 €

31.34 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Product Type Ceramic Fiber Grindstone Particle Size(#) 80 Dimensions(mm) 30×70×10
Package size(mm) 95×72×12 Color Blue Box Color Light Blue
Number Contained In A Packet A Box (3 pieces) Application For removing scorch marks, rust, scratch gradations, and paint gradations from metals. Features Work is easy: eraser works with a touch. Work is fast: erases amazingly fast. Shaping is easy: can be shaped as desired with a cutter knife. Straight hair lines can be added using a ruler. Exhibits great power with hand work. Can be used for as many uses as you can think of.

This page is Bell Rubber, part number BRU80.
You can find the detail information about specifications and dimensions on part number BRU80.

Tech Support