Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R-105SDW
Product Type | Diamond cutter | Specifications | Dry Type | Application | For concrete, mortar / Stone Material |
---|---|---|---|---|---|
Outer Diameter(mm) | 105 | Blade thickness(mm) | 2.3 | Hole Diameter(mm) | 20 |
Tip Height(mm) | 8 | Max. Rotational Speed(rpm) | 14500 | Included ring bore diameter(mm) | 15 |
Application details | Concrete, block, brick, granite, reinforced concrete |
This page is Diamond Cutter Quiet Type, part number R-105SDW.
You can find the detail information about specifications and dimensions on part number R-105SDW.