Chip Saw (for Polyvinyl Chloride / Plastic)

Chip Saw (for Polyvinyl Chloride / Plastic)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
It is a multi-purpose type that can cut acrylic, resin and sheet metal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PT-125
PT-165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
The Number of Teeth
(P)
Main Body Thickness
(mm)
Maximum Rotation Speed
(min⁻¹)

73.87 €

1 Available 6 Days 1251.6461.29600

75.63 €

1 Available 6 Days 1651.8601.46000

Loading...

  1. 1

Basic information

Work material Polyvinyl chloride, plastic Chip Carbide Blade symbol CB-n
Hole Diameter(mm) 20 Application Resin materials such as PVC, plastic, polycarbonate, epoxy, etc. and thin sheet iron such as metal siding and colored zinc coated steel (1.0 mm or less). Resin, etc. that includes glass fibers cannot be cut.

Tech Support