EV One-Touch Load Belt 25 MM x 2 M, Orange

EV One-Touch Load Belt 25 MM x 2 M, Orange
  • Promotional pricing
The belt is easy to attach and detach with a single touch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25MMX2M-OR

Part Number
25MMX2M-OR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

3.39 €

2.00 €

1 Same day

Stock

1 pc.

Loading...

  1. 1

Basic information

Product Type Zip Tie Color Orange Belt width(mm) 25
Belt Thickness(mm) 1.3 Belt length(m) 2 Fracture Strength(kg) 50
Working Load(kg) 10 Main body: option Main Body JAN Code 4977292225892
Weight(g) 80 Material: buckle Plastic Material: belt Polyester
Application Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks. Function 1 Easy one-touch belt attaching and detaching. Notes 1 Use the pad on the contact portion, so as to avoid running out of belt in case it strikes a sharp object.
Amount Of Content 1 pc.

This page is EV One-Touch Load Belt 25 MM x 2 M, Orange, part number 25MMX2M-OR.
You can find the detail information about specifications and dimensions on part number 25MMX2M-OR.

Tech Support