Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HDM-4063-12R
Part Number
|
---|
HDM-4063-12R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | Type | Dimension R (mm) | Dimensions Lf (mm) | Supported tips | Weight (kg) | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
596.27 € | 1 | 8 Days | 63 | 4 | 60 | 22.225 | 16.5 | 8.4 | 5 | 20 | Hole Diameter Inch Size | 6 | 50 | RD○○1204M0○○ | 0.7 | Set Bolt for Arbor: M10 |
Loading...
Machining Application | Plane / Groove / Vertical | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Titanium / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Machining Application Details | Pocket machining / curved surface processing / helical processing |
This page is Super Die Mate HDM Type Bore Type Mill / Regular Type, part number HDM-4063-12R.
You can find the detail information about specifications and dimensions on part number HDM-4063-12R.
Configure
Basic Attributes
Type
blade diameter D(mm)
Number of flutes(sheet)
Dimensions φDb(mm)
Dimension φD(mm)
Dimensions φd1(mm)
Dimension A(mm)
Dimension B(mm)
Dimension ℓ(mm)
Type
Dimension R(mm)
Dimensions Lf(mm)
Supported tips
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HDM-3050-12R-22 |
HDM-3050-16R |
HDM-3050-16R-22 |
HDM-4063-12R-22 |
HDM-4063-16R |
HDM-4080-12R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | Type | Dimension R (mm) | Dimensions Lf (mm) | Supported tips | Weight (kg) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
470.22 € | 1 | 8 Days | 50 | 3 | 47 | 22 | 16.5 | 10.4 | 6.3 | 20 | Hole Diameter mm Size | 6 | 50 | RD○○1204M0○○ | 0.5 | Set Bolt for Arbor: M10 | ||
470.22 € | 1 | 8 Days | 50 | 3 | 47 | 22.225 | 16.5 | 8.4 | 5 | 20 | Hole Diameter Inch Size | 8 | 55 | RD○○1606M0○○ | 0.5 | Set Bolt for Arbor: M10 | ||
470.22 € | 1 | 8 Days | 50 | 3 | 47 | 22 | 16.5 | 10.4 | 6.3 | 20 | Hole Diameter mm Size | 8 | 55 | RD○○1606M0○○ | 0.5 | Set Bolt for Arbor: M10 | ||
596.27 € | 1 | 8 Days | 63 | 4 | 60 | 22 | 16.5 | 10.4 | 6.3 | 20 | Hole Diameter mm Size | 6 | 50 | RD○○1204M0○○ | 0.7 | Set Bolt for Arbor: M10 | ||
596.27 € | 1 | 8 Days | 63 | 4 | 60 | 22.225 | 16.5 | 8.4 | 5 | 20 | Hole Diameter Inch Size | 8 | 50 | RD○○1606M0○○ | 0.7 | Set Bolt for Arbor: M10 | ||
799.28 € | 1 | 8 Days | 80 | 4 | 74 | 31.75 | 26 | 12.7 | 8 | 32 | Hole Diameter Inch Size | 6 | 70 | RD○○1204M0○○ | 1.5 | Set Bolt for Arbor: M16 |