Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDH-2350-R12-M16
Part Number
|
---|
SDH-2350-R12-M16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O.D. (mm) (φ) | Finish category | Total number of flutes (sheet) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Dimension W (mm) | Dimension R (mm) | Type | Component: Clamp screw | Component: Clamp set | Component: wrench | Dimensions MD (mm) | Supported tips | With/Without Coolant Holes | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
378.76 € | 1 | 7 Days | 35 | Finishing | 2 | 43 | 32 | 22 | 6 | Regular Type | CSW-408H | DCM-18 | A-15 | M16 | RD○○1204MO・・・ | Available | Flat surface planing/pocket machining/pocket machining/helical machining |
Loading...
Machining Application | Plane / Other | Mounting Method | Centering Plug |
---|
This page is Super Diemaster Modular Head SDH Type, part number SDH-2350-R12-M16.
You can find the detail information about specifications and dimensions on part number SDH-2350-R12-M16.
Configure
Basic Attributes
Type
O.D. (mm)(φ)
Finish category
Total number of flutes(sheet)
Underneck length (ℓ1)(mm)
Shank diameter (d)(mm)
Dimension W(mm)
Dimension R(mm)
Type
Component: Clamp screw
Component: Clamp set
Component: wrench
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDH-2250-R10-M12 |
SDH-2280-R10-M12 |
SDH-2300-R10-M16 |
SDH-2400-R12-M16 |
SDH-3200-R07-M10 |
SDH-3220-R07-M10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O.D. (mm) (φ) | Finish category | Total number of flutes (sheet) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Dimension W (mm) | Dimension R (mm) | Type | Component: Clamp screw | Component: Clamp set | Component: wrench | Dimensions MD (mm) | Supported tips | With/Without Coolant Holes | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
351.99 € | 1 | 7 Days | 25 | Finishing | 2 | 35 | 23 | 17 | 5 | Regular Type | CSW-408H | DCM-18 | A-08SD | M12 | RD○○1004MO・・・ | Available | Flat surface planing/pocket machining/pocket machining/helical machining | ||
351.99 € | 1 | 7 Days | 28 | Finishing | 2 | 35 | 25 | 17 | 5 | Regular Type | CSW-408H | DCM-18 | A-15 | M12 | RD○○1004MO・・・ | Available | Flat surface planing/pocket machining/pocket machining/helical machining | ||
378.76 € | 1 | 7 Days | 30 | Finishing | 2 | 43 | 28 | 22 | 5 | Regular Type | CSW-408H | DCM-18 | A-15 | M16 | RD○○1004MO・・・ | Available | Flat surface planing/pocket machining/pocket machining/helical machining | ||
393.26 € | 1 | 7 Days | 40 | Finishing | 2 | 43 | 32 | 26 | 6 | Regular Type | DSW-410H | DCM-18 | A-15 | M16 | RD○○1204MO・・・ | Available | Flat surface planing/pocket machining/pocket machining/helical machining | ||
451.26 € | 1 | 7 Days | 20 | Finishing | 3 | 30 | 18 | 14 | 3.5 | Multi-edged type | TSW-2556H | - | A-08SD | M10 | RD○○07T2M0・・・ | Available | Flat surface planing/pocket machining/pocket machining/helical machining | ||
451.26 € | 1 | 7 Days | 22 | Finishing | 3 | 30 | 20 | 14 | 3.5 | Multi-edged type | TSW-2556H | - | A-08SD | M10 | RD○○07T2M0・・・ | Available | Flat surface planing/pocket machining/pocket machining/helical machining |