Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DBD-6080R
Part Number
|
---|
DBD-6080R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Mounting Method | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | With/Without Coolant Holes | Dimensions Lf (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
478.22 € | 1 | 8 Days | 80 | Arbor | - | - | 6 | 76 | 31.75 | 26 | 12.7 | 8 | 32 | Available | 63 | 1.72 |
Loading...
Machining Application | Plane / Groove / Plunging (Z feed) / Vertical | Supported tips | DBD170408(JC8015、JBN500、CX90)/DBD170408-30(JC8003、CX75)/DBD170408-F(JC8003、CX75) | Machining Application Details | Pocket machining / curved surface processing / plunging |
---|---|---|---|---|---|
Applicable Part Clamp Screw | DSW-4085 | Applicable Part Wrench | A-15T |
This page is Backdraft DBD Type, part number DBD-6080R.
You can find the detail information about specifications and dimensions on part number DBD-6080R.
Configure
Basic Attributes
Overall length (L)(mm)
Shank diameter (d)(mm)
Type
blade diameter D(mm)
Mounting Method
Number of flutes(sheet)
Dimensions φDb(mm)
Dimension φD(mm)
Dimensions φd1(mm)
Dimension A(mm)
Dimension B(mm)
Dimension ℓ(mm)
With/Without Coolant Holes
Dimensions Lf(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DBD-4050R-22 |
DBD-5063R |
DBD-5063R-22 |
DBD-5063R-27 |
DBD-6080R-25.4 |
DBD-6080R-27 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Mounting Method | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | With/Without Coolant Holes | Dimensions Lf (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
317.53 € | 1 | 7 Days | 50 | Arbor | - | - | 4 | 47 | 22 | 16.5 | 10.4 | 6.3 | 20 | NA | 50 | 0.45 | ||
414.30 € | 1 | 8 Days | 63 | Arbor | - | - | 5 | 60 | 22.225 | 16.5 | 8.4 | 5 | 20 | NA | 50 | 0.81 | ||
343.24 € | 1 | 6 Days | 63 | Arbor | - | - | 5 | 60 | 22 | 16.5 | 10.4 | 6.3 | 20 | NA | 50 | 0.81 | ||
414.30 € | 1 | 8 Days | 63 | Arbor | - | - | 5 | 60 | 27 | 20 | 12.4 | 7 | 22 | NA | 50 | 0.76 | ||
478.22 € | 1 | 8 Days | 80 | Arbor | - | - | 6 | 76 | 25.4 | 20 | 9.5 | 6 | 24 | Available | 50 | 1.42 | ||
396.21 € | 1 | 6 Days | 80 | Arbor | - | - | 6 | 76 | 27 | 20 | 12.4 | 7 | 22 | Available | 50 | 1.41 |