Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HEP-4063R-08-22
Part Number
|
---|
HEP-4063R-08-22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | Dimensions φDc1 (mm) | Dimensions Lf (mm) | Air Hole | Weight (kg) | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
596.27 € | 1 | 8 Days | 63 | 4 | 60 | 22 | 17 | 10.4 | 6.3 | 20 | 49.5 | 50 | Available | 1.1 | Set Bolt for Arbor: M10 |
Loading...
Machining Application | Plane / Groove / Plunging (Z feed) / Vertical | Mounting Method | Arbor | Type | Hole Diameter mm Size |
---|---|---|---|---|---|
Supported tips | XDMW080620ZTR/XDMW080635ZTR-S/XDMT080620ZER/XDMT080708ZER | Machining Application Details | Pocket machining / curved surface processing / plunging |
This page is Hepta Mill HEP Type Bore Type Milling Cutter, part number HEP-4063R-08-22.
You can find the detail information about specifications and dimensions on part number HEP-4063R-08-22.
Configure
Basic Attributes
Type
blade diameter D(mm)
Number of flutes(sheet)
Dimensions φDb(mm)
Dimension φD(mm)
Dimensions φd1(mm)
Dimension A(mm)
Dimension B(mm)
Dimension ℓ(mm)
Dimensions φDc1(mm)
Dimensions Lf(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HEP-4063R-08-27 |
HEP-5080R-08-27 |
HEP-6100R-08-32 |
HEP-7125R-08-40 |
HEP-8160R-08-40 |
HEP-9200R-08-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | Dimensions φDc1 (mm) | Dimensions Lf (mm) | Air Hole | Weight (kg) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
596.27 € | 1 | 8 Days | 63 | 4 | 60 | 27 | 20 | 12.4 | 7 | 22 | 49.5 | 50 | Available | 1.1 | Set Bolt for Arbor: M12x1.75x30 | ||
903.02 € | 1 | 8 Days | 80 | 5 | 76 | 27 | 20 | 12.4 | 7 | 22 | 66.6 | 55 | Available | 1.9 | Set Bolt for Arbor: M12x1.75x40 | ||
1,216.46 € | 1 | 8 Days | 100 | 6 | 96 | 32 | 26 | 14.4 | 8 | 32 | 86.6 | 70 | Available | 3.6 | Set Bolt for Arbor: M16x2x45 | ||
1,528.78 € | 1 | 8 Days | 125 | 7 | 100 | 40 | 32 | 16.4 | 9 | 35 | 111.6 | 70 | Available | 5.5 | Set Bolt for Arbor: M20x2.5x45 | ||
1,807.64 € | 1 | 8 Days | 160 | 8 | 100 | 40 | 32 | 16.4 | 9 | 35 | 146.6 | 70 | Available | 8.4 | Set Bolt for Arbor: M20x2.5x45 | ||
2,331.90 € | 1 | 8 Days | 200 | 9 | 140 | 60 | 140 | 25.4 | 14.3 | 40 | 186.6 | 65 | NA | 10.2 | Set Bolt for Arbor: M16 |