Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UMV500
Hardness Classification | UMV | Standard nominal hardness | 500 | Nominal Hardness Range | ±20% |
---|---|---|---|---|---|
Number of measurement points(n) | 6(3X2) | Allowed Dispersion | 10%(HV0.01) | Shape | Φ25X6(2) |
Material | SK85 | Finish of measurement surface | Superfinishing (precision) | Standards-compliant | JIS B 7735 |
Hardness Classification | UMV(0.01,0.002) | Features | Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness. |
This page is UMV Hardness-Standard Piece, part number UMV500.
You can find the detail information about specifications and dimensions on part number UMV500.