WP Pliers, 125 mm with F

WP Pliers, 125 mm with F
  • Promotional pricing ends 31/12/2024
Can be used for a wide range of applications including DIY work, kitchen work, and more.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GR-125F

Part Number
GR-125F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.75 €

8.23 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Maximum Opening(mm) 16 Adjustment(Steps) 4 Overall Length(mm) 127
Mass(g) 75 Nominal Dimensions(mm) 125 Tip Component Thickness(mm) 5.5
JAN Code 4953880162213

This page is WP Pliers, 125 mm with F, part number GR-125F.
You can find the detail information about specifications and dimensions on part number GR-125F.

Tech Support