Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GIM2.2J8LAIC354
Part Number
|
---|
GIM2.2J8LAIC354 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Available corners | Work material | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Details Type | Dimensions /R (mm) | Material | Type | Dimensions/K° (°) | Breaker | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.65 € | 10 | 6 Days | 1 | Steel / Stainless Steel | Left-hand | Other | 2.2(±0.05) | GIM | 0.17(±0.05) | IC354 | PVD Coating | 8° | J |
Loading...
Shape | Other | Application | Grooving / Parting | O.D./ I.D. (For Threading) | Outer Diameter |
---|---|---|---|---|---|
Machining Application | Parting / Deep Grooving |
Configure
Basic Attributes
Work material
Type
Available corners
Selfishly
Nose R
Groove Width (For Grooving / Plunging)
Details Type
Dimensions /R(mm)
Material
Type
Dimensions/K°(°)
Breaker
Filter by standard shipping days
Optional Attributes