Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GIP4.00E2.00IC5010
Part Number
|
---|
GIP4.00E2.00IC5010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Work material | Nose R | Groove Width (For Grooving / Plunging) | Details Type | Dimensions /R (mm) | Dimensions /Tmax (mm) | Material | Type | Tip Type | Dimensions /M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.77 € | 10 | 6 Days | Cast Iron | Other | 4(±0.02) | GIP (general-use breaker) | 2.00(±0.05) | - | IC5010 | CVD Coating | Honing Large Tip | 3.2 |
Loading...
Shape | Other | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Selfishly | No-hand | O.D./ I.D. (For Threading) | Outer Diameter | Machining Application | Turning/Deep Grooving/Wide Grooving |
Configure
Basic Attributes
Type
Work material
Nose R
Groove Width (For Grooving / Plunging)
Details Type
Dimensions /R(mm)
Dimensions /Tmax(mm)
Material
Type
Tip Type
Dimensions /M(mm)
Filter by standard shipping days
Optional Attributes