Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DGL6303C4DIC20
Part Number
|
---|
DGL6303C4DIC20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Work material | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Details Type | Dimensions /R (mm) | Dimensions machining depth Tmax (mm) | Material | Dimensions/L (mm) | Type | Dimensions/K° (°) | Breaker | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.86 € | 10 | 8 Days | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Other | 6.35 | DGL | 0.35 | ∞ | IC20 | 19.1 | Carbide | 4° | C |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
Breaker Use | Medium grinding | O.D./ I.D. (For Threading) | Outer Diameter |
Configure
Basic Attributes
Work material
Type
Selfishly
Nose R
Groove Width (For Grooving / Plunging)
Details Type
Dimensions /R(mm)
Dimensions machining depth Tmax(mm)
Material
Dimensions/L(mm)
Type
Dimensions/K°(°)
Breaker
Filter by standard shipping days
Optional Attributes