Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PICCOR010.251210IC1008
Part Number
|
---|
PICCOR010.251210IC1008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Details Type | Dimensions /R (mm) | Dimensions /Tmax (mm) | Material | Dimensions/L (mm) | Dimensions /L1 (mm) | Dimensions /Dmin (φ(mm)) | Dimensions /φd1 (mm) | Dimensions /a (mm) | Compatible Holder | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.73 € | 1 | 8 Days | Right-hand | Other | 2.5 | PICCOR 010 (Full R) | 1.25 | 5 | IC1008 | 26 | 11 | 8 | 7 | 5.9 | PICCO...6-7 PICCO ACE...-7 |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
Work material | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Breaker Use | Finish | O.D./ I.D. (For Threading) | Outer Diameter |
Configure
Basic Attributes
Type
Selfishly
Nose R
Groove Width (For Grooving / Plunging)
Details Type
Dimensions /R(mm)
Dimensions /Tmax(mm)
Material
Dimensions/L(mm)
Dimensions /L1(mm)
Dimensions /Dmin(φ(mm))
Dimensions /φd1(mm)
Filter by standard shipping days
Optional Attributes