Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
16ERMA60IC908
Part Number
|
---|
16ERMA60IC908 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O.D./ I.D. (For Threading) | Number of threads (for threading) | Pitch (for Threading) | Details Type | Material | Dimensions/d (mm) | Tip Type | Dimensions/l (mm) | Dimensions /x (mm) | Dimensions /y (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.90 € | 5 | 6 Days | Outer Diameter | 48-16 | 0.50-1.50 | For Outer Diameter Thread (60°) | IC908 | 9.525 | ERM Chip | 16 | 0.8 | 0.9 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
Work material | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Breaker Use | Finish | Selfishly | Right-hand |
Nose R | Other | Screw Types (for threading) | General Purpose 60° | Type | PVD Coating |
Machining Application | Threading |
Configure
Basic Attributes
Type
O.D./ I.D. (For Threading)
Number of threads (for threading)
Pitch (for Threading)
Details Type
Material
Dimensions/d(mm)
Tip Type
Dimensions/l(mm)
Dimensions /x(mm)
Dimensions /y(mm)
Filter by standard shipping days
Optional Attributes