A Tap Series, Spiral Tap, A-SFT (Part Numbers)

A Tap Series, Spiral Tap, A-SFT
  • Volume Discount
Has stable chip extraction and can be used for various work materials in a wide range of cutting areas and machines. Mainly spiral taps with spiral shaped grooves used in the blind holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-SFT-NO.10-24UNC-STD

Part Number
A-SFT-NO.10-24UNC-STD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Tool Material Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Tool No.

19.52 €

1 Available 6 Days Unified№10-24UNC-2.5PPowder high-speed steel60OH2245.528.54.57NA8327246

Loading...

  1. 1

Basic information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other Torsional Angle(°) 45
Protrusion NA Coating Details V coated

This page is A Tap Series, Spiral Tap, A-SFT, part number A-SFT-NO.10-24UNC-STD.
You can find the detail information about specifications and dimensions on part number A-SFT-NO.10-24UNC-STD.

Variation of this product

Part Number
A-SFT-1-3/4-8UN-STD
A-SFT-1-3/8-8UN-STD
A-SFT-1-5/8-8UN-STD
A-SFT-NO.10-32UNF-STD
A-SFT-NO.4-40UNC-STD
A-SFT-NO.5-40UNC-STD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Tool Material Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Tool No.

569.10 €

1 6 Days Unified1 3/4-8UN-2.5PVanadium high-speed steel200OH6103354512630Available8327370

302.70 €

1 6 Days Unified1 3/8-8UN-2.5PVanadium high-speed steel200OH5115264382124Available8327358

430.05 €

1 6 Days Unified1 5/8-8UN-2.5PVanadium high-speed steel200OH6115324382630Available8327367

19.86 €

1 Available 6 Days Unified№10-32UNF-2.5PPowder high-speed steel60OH2245.528.54.57NA8327249

20.59 €

1 Available 6 Days Unified№4-40UNC-2.5PPowder high-speed steel44OH217325.12.55NA8327221

19.95 €

1 Available 6 Days Unified№5-40UNC-2.5PPowder high-speed steel46OH219425.13.26NA8327227

Tech Support