Model A Negative / Clamp-on Style ACLNR/L (ACLNL4040S19-A)

Model A Negative / Clamp-on Style ACLNR/L ACLNL4040S19-A

Product Details:

Manufacturer part number: ACLNL4040S19-A

Brand: TUNGALOY

Price: 204.78

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Dimension L1: 250 mm

Dimension L2: 40 mm

Dimension H: 40 mm

Dimension h1: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ACLNL4040S19-A

Part Number
ACLNL4040S19-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Dimension L1
(mm)
Dimension L2
(mm)
Dimension H
(mm)
Dimension h1
(mm)
Dimension B
(mm)
Dimension F
(mm)
Dimension f2
(mm)
Insert Used

204.78 €

1 6 Days Left-hand250404040405025CN□□1906□□

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Application Outer Diameter / End Face Clamp Shape Cable clamp
  Negative Standard corner rε(mm) 1.2

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support