Manufacturer part number: C5ADJNR35060-15N
Brand: TUNGALOY
Price: 280.41 €
Delivery time: 6 Days
Cutting Direction: Right-hand
Dimension L1: 60 mm
Dimension L2: 32 mm
Dimensions φD: 50 mm
Dimension F: 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5ADJNR35060-15N
Applicable Tip Shape | Other | Clamp Shape | Cable clamp | Negative | |
---|---|---|---|---|---|
Standard corner rε(mm) | 0.8 | Insert Used | DN**1504** (DN**1506**) |