DOFEED TXN06

DOFEED TXN06
Next-generation ultra-high-feed cutter for high-efficiency roughing - Large inclination lowers resistance and suppresses chatter. - 2 types of insert can fully cover small to large diameters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TXN06R100M31.7-06
TXN06R125M38.1-08
TXN06R160M50.8-10
TXN06R200M47.6-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of flutes
(sheet)
Air Hole Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Dimensions ΦDc1
(mm)
Cutter Tightening Bolt

992.06 €

1 6 Days 6Available31.7532812.79687.6CM16X40H

1,277.72 €

1 6 Days 8Available38.1381015.9100112.6TMBA-M20H

1,597.01 €

1 6 Days 10Available50.8461119100147.6TMBA-M24H

1,975.10 €

1 6 Days 12NA47.625381425.4130187.6CM16X40

Loading...

  1. 1

Basic information

Dimensions Lf(mm) 63 Tightening Screw CSPB-5

Tech Support