DOFEED Arbor BT50 (BT50-FMC22-188-47)

DOFEED Arbor BT50 BT50-FMC22-188-47

Product Details:

Manufacturer part number: BT50-FMC22-188-47

Brand: TUNGALOY

Price: 716.82

Delivery time: 6 Days


Technical Data:

Dimensions φD: 22 mm

Dimension L: 188 mm

L1: 150 mm

Dimension H: 18 mm

Dimension W: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT50-FMC22-188-47

Part Number
BT50-FMC22-188-47
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions φD
(mm)
Dimension L
(mm)
L1
(mm)
Dimension H
(mm)
Dimension W
(mm)

716.82 €

1 6 Days 221881501810

Loading...

  1. 1

Tech Support