Cutter (Shank Type) EPA TUNG-TRI (EPA06R020M20.0-03N)

Cutter (Shank Type) EPA TUNG-TRI EPA06R020M20.0-03N

Product Details:

Manufacturer part number: EPA06R020M20.0-03N

Brand: TUNGALOY

Price: 362.75

Delivery time: 6 Days


Technical Data:

Machining Application: -

work material: -

Mounting Method: -

Finish category: Finishing

Overall length (L): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPA06R020M20.0-03N

Part Number
EPA06R020M20.0-03N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Machining Application work material Mounting Method Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Air Hole Dimensions Lf
(mm)
Compatible Inserts Dimension ℓs
(mm)
Dimensions ΦDc1
(mm)
Trusco Code

362.75 €

1 6 Days ---Finishing--------705-4718

Loading...

  1. 1

Tech Support