EPV16 Type TUNG-ALUMILL (EPV16R032M32.0-02L)

EPV16 Type TUNG-ALUMILL EPV16R032M32.0-02L

Product Details:

Manufacturer part number: EPV16R032M32.0-02L

Brand: TUNGALOY

Price: 717.31

Delivery time: 6 Days


Technical Data:

Overall length (L): 200 mm

Number of flutes: 2 sheet

Dimensions Lf: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPV16R032M32.0-02L

Part Number
EPV16R032M32.0-02L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Number of flutes
(sheet)
Dimensions Lf
(mm)

717.31 €

1 6 Days 200280

Loading...

  1. 1

Basic information

Air Hole Available

Tech Support