HXN03 Type DOFEED (HXN03R020MM10-03)

HXN03 Type DOFEED HXN03R020MM10-03

Product Details:

Manufacturer part number: HXN03R020MM10-03

Brand: TUNGALOY

Price: 418.20

Delivery time: 6 Days


Technical Data:

work material: -

Finish category: Finishing

Number of flutes: - sheet

Air Hole: -

Dimensions φDc: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXN03R020MM10-03

Part Number
HXN03R020MM10-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Finish category Number of flutes
(sheet)
Air Hole Dimensions φDc
(mm)
Dimensions φd1
(mm)
Dimensions φD2
(mm)
Tightening Screw Dimensions ΦDc1
(mm)
Dimension C Trusco Code Details Type LH
(mm)
LH1
(mm)
κ Tool Diameter
(mm)
Maximum Cutting
(mm)
Maximum Inclination Angle Maximum Embedding Depth
(mm)
Maximum Thrust Cutting Width
(mm)
Minimum Machined Hole Diameter
(mm)
Maximum Machined Hole Diameter
(mm)
When Widening to Maximum Cutting Width
(mm)
Insert Used, Value in Parenthesis Is Number of Inserts Wrench Dimensions M

418.20 €

1 6 Days -Finishing--------710-1899---------------

Loading...

  1. 1

Tech Support