P Type, Negative / Lever Lock PCLNR/L (Part Numbers)

P Type, Negative / Lever Lock PCLNR/L
[Specifications]
· Clamp Shape: Lever Lock
· Rake Angle: Negative

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCLNR12CA-12

Part Number
PCLNR12CA-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction

163.16 €

1 6 Days Right-hand

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Clamp Shape Lever lock   Negative
Dimension h1(mm) 12 Dimension h2(mm) 19.5 Dimension B(mm) 15
Dimension T(mm) 6 Dimension F(mm) 20 Standard corner rε(mm) 0.8
Dimensions α(°) -6 Dimensions β(°) -8 Dimension ℓ1(mm) 55
Dimension ℓ2(mm) 19 Dimension ℓ3(mm) 8 Dimensions φDm1(mm) 50
Dimensions φDm2(mm) 75 Dimension e1(mm) 20

Tech Support