Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSKNR10CA-09
Applicable Tip Shape | Other | Clamp Shape | Pin Lock | Cutting Direction | Right-hand |
---|---|---|---|---|---|
Negative | Dimension L1(mm) | 50 | Dimension L2(mm) | 12 | |
Dimension l3(mm) | 8 | Dimension h1(mm) | 10 | Dimension h2(mm) | 14.5 |
Dimension B(mm) | 10 | Dimension T(mm) | 5 | Dimension F(mm) | 14 |
Standard corner rε(mm) | 0.8 | Insert Used | SN□□0903□□ | Dimensions α(°) | -6 |
Dimensions β(°) | -8 | Dimension ℓ1(mm) | 50 | Dimension ℓ2(mm) | 12 |
Dimension ℓ3(mm) | 8 | Dimensions φDm1(mm) | 40 | Dimension e1(mm) | 20 |