P Type, Negative / Lever Lock PSSNR/L (PSSNL16CA)

P Type, Negative / Lever Lock PSSNR/L PSSNL16CA

Product Details:

Manufacturer part number: PSSNL16CA

Brand: TUNGALOY

Price: 223.12

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Dimension h1: 16 mm

Dimension h2: 16 mm

Dimension B: 17 mm

Dimension T: 0 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSSNL16CA

Part Number
PSSNL16CA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Dimension h1
(mm)
Dimension h2
(mm)
Dimension B
(mm)
Dimension T
(mm)
Dimension F
(mm)
Insert Used Dimensions α
(°)
Dimension ℓ1
(mm)
Dimension ℓ2
(mm)
Dimensions φDm1
(mm)
Dimensions φDm2
(mm)
Dimension e1
(mm)

223.12 €

1 6 Days Left-hand161617025SN□□1204□□-115328557525

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Clamp Shape Pin Lock   Negative
Standard corner rε(mm) 0.8 Dimensions β(°) 0 Dimension ℓ3(mm) 8

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support