P Type, Negative / Lever Lock Type PTGNR/L (PTGNL2525M1104)

P Type, Negative / Lever Lock Type PTGNR/L PTGNL2525M1104

Product Details:

Manufacturer part number: PTGNL2525M1104

Brand: TUNGALOY

Price: 152.41

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Dimension H: 25 mm

Dimension B: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PTGNL2525M1104

Part Number
PTGNL2525M1104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Dimension H
(mm)
Dimension B
(mm)

152.41 €

1 6 Days Left-hand2525

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Clamp Shape Lever lock   Negative

Tech Support