TAC Flash End Mill EFVX (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EVX08016RL
EVX08016RLA
EVX08016RS
EVX08016RSA
EVX10020RL
EVX10020RLA
EVX10020RS
EVX10020RSA
EVX12025RL
EVX12025RLA
EVX12025RS
EVX12025RSA
EVX12040RL
EVX12040RLA
EVX12040RS
EVX12040RSA
EVX16032RL
EVX16032RLA
EVX16032RS
EVX16032RSA
EVX16050RL
EVX16050RLA
EVX16050RS
EVX16050RSA
EVX16063RL
EVX16063RLA
EVX16063RS
EVX16063RSA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Air Hole Dimensions φDc
(mm)
Dimensions Lf
(mm)
Dimension ℓs
(mm)
Specifications

211.50 €

1 6 Days 17516NA1640135Long

234.19 €

1 6 Days 17516Available1640135Long

191.63 €

1 6 Days 12016NA163090Standard

214.02 €

1 6 Days 12016Available163090Standard

232.79 €

1 6 Days 18520NA2050135Long Type

256.03 €

1 6 Days 18520Available2050135Long

211.79 €

1 6 Days 12020NA203090Standard

234.47 €

1 6 Days 12020Available203090Standard

262.76 €

1 6 Days 22025NA2570150Long

285.44 €

1 6 Days 22025Available2570150Long

239.52 €

1 6 Days 14025NA2540100Standard

261.92 €

1 6 Days 14025Available2540100Standard

311.49 €

1 6 Days 31042NA40100210Long

334.18 €

1 6 Days 31042Available40100210Long

283.77 €

1 6 Days 18042NA4060120Standard

306.45 €

1 6 Days 18042Available4060120Standard

283.77 €

1 6 Days 22532NA3280175Long

306.45 €

1 6 Days 25532Available3280175Long

258.56 €

1 6 Days 16032NA3250110Standard

281.25 €

1 6 Days 16032Available3250110Standard

384.59 €

1 6 Days 36042NA5050310Long

407.27 €

1 6 Days 36042Available5050310Long

350.14 €

1 6 Days 21042NA5050160Standard

371.98 €

1 6 Days 21042Available5050160Standard

498.86 €

1 6 Days 36042NA6350310Long

521.55 €

1 6 Days 36042Available6350310Long

453.49 €

1 6 Days 24042NA6350190Standard

476.17 €

1 6 Days 24042Available6350190Standard

Loading...

  1. 1

Basic information

Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron

Tech Support