Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TPA10R040M16.0E04 |
TPA10R050M22.0E04 |
TPA10R063M22.0E06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of flutes (sheet) | Dimensions φD (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | Dimensions φDb (mm) | Dimensions ΦDc1 (mm) | Cutter Tightening Bolt | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
481.21 € | 1 | 6 Days | 4 | 16 | 18 | 5.6 | 8.4 | 35 | 40 | CM8X30H | ||
486.26 € | 1 | 6 Days | 4 | 22 | 20 | 6.3 | 10.4 | 41 | 50 | CM10X30H | ||
596.33 € | 1 | 6 Days | 6 | 22 | 20 | 6.3 | 10.4 | 41 | 63 | CM10X30H |
Loading...
Machining Application | Plane / Groove | work material | General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Air Hole | Available | Dimensions Lf(mm) | 40 | Compatible Inserts | TOMT10040~PDER-MJ |
Configure
Basic Attributes
Number of flutes(sheet)
Dimensions φD(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Dimensions φDb(mm)
Dimensions ΦDc1(mm)
Type
Filter by standard shipping days
Optional Attributes