TSN15R Type TECSLOT

TSN15R Type TECSLOT
Unrivaled high reliability side cutter of multi-flute specification, adopting a vertical insert with a tough cutting edge to realize high efficiency machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSN15R125M31.7-25-05
TSN15R160M38.1-25-06
TSN15R200M47.6-25-07
TSN15R250M47.6-25-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions φD
(mm)
Dimensions Lf
(mm)
Maximum Inserts Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)

1,202.11 €

1 6 Days 31.75505/10812.770

1,454.17 €

1 6 Days 38.1636/121015.9100

1,689.43 €

1 6 Days 47.625637/141425.4135

1,949.89 €

1 6 Days 47.625638/161425.4140

Loading...

  1. 1

Basic information

Machining Application Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Width ℓ(mm) 25

Tech Support