TUNGCAP BT-FC

TUNGCAP BT-FC
Applicable range is further widened by adding PSC standard compatible tool TungCap series with a quick change system polygon shape which supports combined machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BT40FC-C4-040
BT40FC-C4-040T
BT40FC-C5-050
BT40FC-C5-050T
BT40FC-C6-075
BT50FC-C4-040
BT50FC-C4-070
BT50FC-C5-040
BT50FC-C5-080
BT50FC-C6-050
BT50FC-C6-050T
BT50FC-C6-100
BT50FC-C8-070
BT50FC-C8-070T
BT50FC-C8-120
C8SCA31.75-090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimensions φd1
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension C Dimension L Composite Lathe Turning Machine Dimensions φD
(mm)
Dimensions G

548.43 €

1 6 Days -40-13-C440Non-Compatible-M16

608.09 €

1 6 Days -40-13-C440Corresponds To-M16

576.16 €

1 6 Days -50-23-C550Non-Compatible-M16

640.01 €

1 6 Days -50-23-C550Corresponds To-M16

605.57 €

1 6 Days -63-48-C675Non-Compatible-M16

608.09 €

1 6 Days -40-2-C440Non-Compatible-M24

608.09 €

1 6 Days -40-32-C470Non-Compatible-M24

640.01 €

1 6 Days -50-2-C540Non-Compatible-M24

640.01 €

1 6 Days -50-42-C580Non-Compatible-M24

671.94 €

1 6 Days -63-12-C650Non-Compatible-M24

671.94 €

1 6 Days -63-12-C650Corresponds To-M24

671.94 €

1 6 Days -63-62-C6100Non-Compatible-M24

735.79 €

1 6 Days -80-32-C870Non-Compatible-M24

735.79 €

1 6 Days -80-32-C870Corresponds To-M24

735.79 €

1 6 Days -80-82-C8120Non-Compatible-M24

385.43 €

1 6 Days 31.75-466026-90-80-

Loading...

  1. 1

Tech Support