TUNGCAP C-ADER/L

TUNGCAP C-ADER/L
Applicable range is further widened by adding PSC standard compatible tool TungCap series with a quick change system polygon shape which supports combined machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C5ADE-20L
C5ADE-20R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Selfishly

506.41 €

1 6 Days Left-hand

506.41 €

1 6 Days Right-hand

Loading...

  1. 1

Basic information

blade diameter D(mm) 50 Dimension L1(mm) 57 Dimension L2(mm) 55.2

Tech Support