Manufacturer part number: C5ASHL201
Brand: TUNGALOY
Price: 445.92 €
Delivery time: 6 Days
blade diameter D: 50 mm
Selfishly: Left-hand
Dimensions φd1: 90 mm
Dimension B: 20 mm
Dimension L1: 98 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5ASHL201
Part Number
|
---|
C5ASHL201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Selfishly | Dimensions φd1 (mm) | Dimension B (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension l3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
445.92 € | 1 | 6 Days | 50 | Left-hand | 90 | 20 | 98 | 63.5 | 24.5 |
Loading...
Configure
Basic Attributes
Type
blade diameter D(mm)
Selfishly
Dimensions φd1(mm)
Dimension B(mm)
Dimension L1(mm)
Dimension L2(mm)
Dimension l3(mm)
Filter by standard shipping days
Optional Attributes