TUNGCAP C-EM

TUNGCAP C-EM
Applicable range is further widened by adding PSC standard compatible tool TungCap series with a quick change system polygon shape which supports combined machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C5EM12X60
C5EM12X75E
C5EM16X60
C5EM16X80E
C5EM18X60
C5EM20X60
C5EM20X85E
C5EM25X85
C6EM12X60
C6EM12X80E
C6EM16X65
C6EM16X85E
C6EM18X65
C6EM20X85E
C6EM25X80
C6EM25X90E
C6EM32X90
C6EM32X95E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Dimensions φD2
(mm)
Dimensions φd1
(mm)
Dimension L1
(mm)
Dimensions J
(mm)

444.25 €

1 6 Days 5060124240-

586.24 €

1 6 Days 5075124255M10

444.25 €

1 6 Days 5060164840-

444.25 €

1 6 Days 5080164860M12

444.25 €

1 6 Days 5060185040-

444.25 €

1 6 Days 5060205240-

444.25 €

1 6 Days 5085205265M16

444.25 €

1 6 Days 5085256565-

466.09 €

1 6 Days 6360124238-

615.64 €

1 6 Days 6380124258M10

466.09 €

1 6 Days 6365164843-

466.09 €

1 6 Days 6385164863M12

466.09 €

1 6 Days 6365185043-

466.09 €

1 6 Days 6385205263M16

466.09 €

1 6 Days 6380256558-

466.09 €

1 6 Days 6390256568M20

466.09 €

1 6 Days 6390327268-

466.09 €

1 6 Days 6395327273M20

Loading...

  1. 1

Tech Support