TUNGCAP C-ER (C5ER16X100)

TUNGCAP C-ER C5ER16X100

Product Details:

Manufacturer part number: C5ER16X100

Brand: TUNGALOY

Price: 477.85

Delivery time: 6 Days


Technical Data:

blade diameter D: 50 mm

Overall length (L): 100 mm

Dimensions φd1: 28 mm

Dimension L1: 80 mm

Dimensions J: M10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C5ER16X100

Part Number
C5ER16X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Dimensions φd1
(mm)
Dimension L1
(mm)
Dimensions J
(mm)

477.85 €

1 6 Days 501002880M10

Loading...

  1. 1

Tech Support