TUNGCAP C-TUNGMAX

TUNGCAP C-TUNGMAX
Applicable range is further widened by adding PSC standard compatible tool TungCap series with a quick change system polygon shape which supports combined machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C5MAXIN20X100
C6MAXIN20X95
C6MAXIN32X115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions φD2
(mm)
Dimensions φd1
(mm)
Dimension L1
(mm)
Dimensions φD
(mm)

560.20 €

1 6 Days 20517550

597.16 €

1 6 Days 20517363

794.61 €

1 6 Days 32699363

Loading...

  1. 1

Tech Support