TUNGCAP HSK-A-C/-T

TUNGCAP HSK-A-C/-T
Applicable range is further widened by adding PSC standard compatible tool TungCap series with a quick change system polygon shape which supports combined machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HSK63A-C4-080T
HSK63A-C5-090T
HSK63A-C6-110T
HSK100A-C6-110
HSK100A-C8-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions φd1
(mm)
Dimension L1
(mm)
Dimension C Dimension L Dimensions φD
(mm)

524.91 €

1 6 Days 4054C48063

544.23 €

1 6 Days 5064C59063

633.29 €

1 6 Days 6374C611063

671.94 €

1 6 Days 6381C6110100

735.79 €

1 6 Days 8091C8120100

Loading...

  1. 1

Tech Support