TUNGFLEX BT-ODP Tip Replacement Type Modular System

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BT40ODP8X66
BT40ODP10X66
BT40ODP12X66
BT40ODP16X66
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Dimensions φd1
(mm)
Dimension L2
(mm)
Dimensions M

303.09 €

1 6 Days 131530M8

303.09 €

1 6 Days 182030M10

303.09 €

1 6 Days 212430M12

303.09 €

1 6 Days 2928.6-M16

Loading...

  1. 1

Basic information

Overall length (L)(mm) 66 Dimension L1(mm) 39

Tech Support