TUNGFLEX SM (SM10-L80C20)

TUNGFLEX SM SM10-L80C20

Product Details:

Manufacturer part number: SM10-L80C20

Brand: TUNGALOY

Price: 195.54

Delivery time: 6 Days


Technical Data:

Overall length (L): 80 mm

Dimensions φD: 20 mm

Dimensions φd1: 18.0 mm

Dimension L1: 30 mm

α: 0°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SM10-L80C20

Part Number
SM10-L80C20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimension L1
(mm)
α Dimensions M

195.54 €

1 6 Days 802018.030M10

Loading...

  1. 1

Tech Support