TUNGHOLD BT-EM (BT40EM12X45)

TUNGHOLD BT-EM BT40EM12X45

Product Details:

Manufacturer part number: BT40EM12X45

Brand: TUNGALOY

Price: 169.49

Delivery time: 6 Days


Technical Data:

blade diameter D: - mm

Overall length (L): 45 mm

Dimensions φD: 12 mm

Dimensions φd1: - mm

Dimension L1: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT40EM12X45

Part Number
BT40EM12X45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Diameter
(mm)
Wrench Dimensions J
(mm)

169.49 €

1 6 Days -4512---40--

Loading...

  1. 1

Tech Support