TUNGHOLD ER Nut ER-TOP (NUTER20TOP)

TUNGHOLD ER Nut ER-TOP NUTER20TOP

Product Details:

Manufacturer part number: NUTER20TOP

Brand: TUNGALOY

Price: 93.48

Delivery time: 6 Days


Technical Data:

Dimension L: 19 mm

J: M25 x 1.5 mm

φd: 34 mm

N▪m: 117.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUTER20TOP

Part Number
NUTER20TOP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
J
(mm)
φd
(mm)
N▪m

93.48 €

1 6 Days 19M25 x 1.534117.7

Loading...

  1. 1

Tech Support