TUNGHOLD PS BT-MAS (PSBT4060M16MAS2)

TUNGHOLD PS BT-MAS PSBT4060M16MAS2

Product Details:

Manufacturer part number: PSBT4060M16MAS2

Brand: TUNGALOY

Price: 40.45

Delivery time: 6 Days


Technical Data:

Dimension L: 28 mm

L1: 60 mm

L2: 35 mm

φD1: 15 mm

φD2: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSBT4060M16MAS2

Part Number
PSBT4060M16MAS2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
L1
(mm)
L2
(mm)
φD1
(mm)
φD2
(mm)
φd4
(mm)
φd5
(mm)
Dimension G
(mm)
Fig α
(°)

40.45 €

1 6 Days 286035151017-M16160

Loading...

  1. 1

Tech Support