TUNGMAX Wrench (WRENCHMAXIN20HOOK)

TUNGMAX Wrench WRENCHMAXIN20HOOK

Product Details:

Manufacturer part number: WRENCHMAXIN20HOOK

Brand: TUNGALOY

Price: 30.35

Delivery time: 6 Days


Technical Data:

Dimension L: 205 mm

φd: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WRENCHMAXIN20HOOK

Part Number
WRENCHMAXIN20HOOK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
φd
(mm)

30.35 €

1 6 Days 20526

Loading...

  1. 1

Tech Support