Square Head 4-Flute General Purpose Type VED/VEE-04 For TungMeister (VED080L05.0R15-04S05-AH725)

Square Head 4-Flute General Purpose Type VED/VEE-04 For TungMeister VED080L05.0R15-04S05-AH725

Product Details:

Manufacturer part number: VED080L05.0R15-04S05-AH725

Brand: TUNGALOY

Price: 77.56

Delivery time: 6 Days


Technical Data:

Outer Diameter (D): 8 φ

Overall length (L): 10 mm

Shank diameter (d): 7.7 mm

Torsional Angle: 30 °

Dimensions ap: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VED080L05.0R15-04S05-AH725

Part Number
VED080L05.0R15-04S05-AH725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Torsional Angle
(°)
Dimensions ap
(mm)
Dimension R
(mm)
Dimension S
(mm)
N▪m Wrench

77.56 €

2 6 Days 8107.73051.5S057KEYV-S05

Loading...

  1. 1

Basic information

Machining Application Plane Mounting Method Other Total number of flutes(sheet) 4
Work material Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials Application General Purpose Corner r0–4.0 mm Application 2 Shoulder Grinding Trenching End Milling Engraving Treatment Material Drifting Treatment Lateral Thrust Cutting Treatment Helical Drilling Treatment

Tech Support