Manufacturer part number: VEE080L05.0C25R04S05-AH725
Brand: TUNGALOY
Price: 104.96 €
Delivery time: 6 Days
Outer Diameter (D): 8 φ
Overall length (L): 10 mm
Total number of flutes: 4 sheet
Shank diameter (d): 7.7 mm
Dimensions ap: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VEE080L05.0C25R04S05-AH725
Part Number
|
---|
VEE080L05.0C25R04S05-AH725 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (D) (φ) | Overall length (L) (mm) | Total number of flutes (sheet) | Shank diameter (d) (mm) | Dimensions ap (mm) | Dimension R (mm) | Dimension C (mm) | Dimension S (mm) | Wrench | Work material | α (°) | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.96 € | 2 | 6 Days | 8 | 10 | 4 | 7.7 | 5 | - | 0.25 | S05 | KEYV-S05 | Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials | 90 | Wave-shaped Cutting Edge, for Rough Machining |
Loading...
Machining Application | Plane | Mounting Method | Other | Torsional Angle(°) | 45 |
---|---|---|---|---|---|
Application 2 | Shoulder Grinding Trenching End Milling Engraving Treatment Material Drifting Treatment Lateral Thrust Cutting Treatment Helical Drilling Treatment |
Configure
Basic Attributes
Dimension R(mm)
Type
Outer Diameter (D)(φ)
Overall length (L)(mm)
Total number of flutes(sheet)
Shank diameter (d)(mm)
Dimensions ap(mm)
Dimension C(mm)
Dimension S(mm)
Wrench
Work material
α(°)
Filter by standard shipping days
Optional Attributes