TUNGMEISTER Square Head VFX (VFX160L01.1R30-02S10-AH725)

TUNGMEISTER Square Head VFX VFX160L01.1R30-02S10-AH725

Product Details:

Manufacturer part number: VFX160L01.1R30-02S10-AH725

Brand: TUNGALOY

Price: 122.24

Delivery time: 6 Days


Technical Data:

Dimension L: 20 mm

Dimensions ap: 1.1 mm

Dimension R: 3.0 mm

Dimensions φDc: 16 mm

φD1: 15.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VFX160L01.1R30-02S10-AH725

Part Number
VFX160L01.1R30-02S10-AH725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
Dimensions ap
(mm)
Dimension R
(mm)
Dimensions φDc
(mm)
φD1
(mm)
Dimension S
(mm)
N▪m Wrench

122.24 €

2 6 Days 201.13.01615.2S1028KEYV-S10

Loading...

  1. 1

Basic information

Number of flutes 2 Torsional Angle(°) 0 Work material Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials
Application For High Feed (High Efficiency Digging) Application 2 Engraving, Oblique Feeding, Profiling

Tech Support