TUNGMEISTER Ball Type Head VBB (VBB160L16.0-BG-02S10-AH750)

TUNGMEISTER Ball Type Head VBB VBB160L16.0-BG-02S10-AH750

Product Details:

Manufacturer part number: VBB160L16.0-BG-02S10-AH750

Brand: TUNGALOY

Price: 143.25

Delivery time: 6 Days


Technical Data:

Dimension L: 19.1 mm

Dimensions ap: 16 mm

Dimensions φDc: 16 mm

φD1: 15.2 mm

Dimension S: S08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VBB160L16.0-BG-02S10-AH750

Part Number
VBB160L16.0-BG-02S10-AH750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
Dimensions ap
(mm)
Dimensions φDc
(mm)
φD1
(mm)
Dimension S
(mm)
Wrench Application

143.25 €

2 6 Days 19.1161615.2S08KEYV-S10High accuracy type

Loading...

  1. 1

Basic information

Number of flutes 2 Torsional Angle(°) 0 Work material Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials
Application 2 Engraving, Oblique Feeding, Profiling

Tech Support