TUNGMEISTER Head for Drilling VCP (VCP080L07.7A45-02S05-AH725)

TUNGMEISTER Head for Drilling VCP VCP080L07.7A45-02S05-AH725

Product Details:

Manufacturer part number: VCP080L07.7A45-02S05-AH725

Brand: TUNGALOY

Price: 55.43

Delivery time: 6 Days


Technical Data:

Dimension L: 9.75 mm

Tip angle: 90 °

Dimensions ap: 7.5 mm

Dimensions φDc: 8 mm

φD1: 7.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VCP080L07.7A45-02S05-AH725

Part Number
VCP080L07.7A45-02S05-AH725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
Tip angle
(°)
Dimensions ap
(mm)
Dimensions φDc
(mm)
φD1
(mm)
Dimension B
(mm)
Dimension K
(mm)
Dimension S
(mm)
Wrench α
(°)

55.43 €

2 6 Days 9.75907.587.63.71.0S05KEYV-S0545

Loading...

  1. 1

Basic information

Number of flutes 2 Torsional Angle(°) 0 Work material Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials
Application Center drill (For conical type gouging and chamfering) Application 2 Hole Drilling, Chamfering

Tech Support