TUNGMEISTER Head for Drilling VDP (Part Numbers)

TUNGMEISTER Head for Drilling VDP
New breakthrough in end mill processing. The ideal tool from among the many possible tool shapes. Dramatically reduces tool interchange time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VDP328L04.6A30-02S05-AH725
VDP412L05.9A30-02S06-AH725
VDP513L07.2A30-02S08-AH725
VDP646L08.9A30-02S10-AH725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
L1
(mm)
Dimensions φDc
(mm)
φD1
(mm)
Dimension S
(mm)
Wrench

95.64 €

2 6 Days 154.63.288S05KEYV-S05

108.76 €

2 6 Days 195.94.1210S06KEYV-S06

135.57 €

2 6 Days 237.25.1312S08KEYV-S08

146.81 €

2 6 Days 288.96.4616S10KEYV-S10

Loading...

  1. 1

Basic information

Number of flutes 2 Work material Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials α(°) 59.5
Application Center drill (With chamfering blade) Application 2 Hole Processing

Tech Support